text.skipToContent text.skipToNavigation

Under-Desk Basket Tray

BASKET24-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Under Desk Cable Management

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cleans up cord clutter: Organize cords and cables with a simple, open design
  • Strong and sturdy: Holds cables securely in a basket tray made of carbon steel
  • Easy-to-install under desks or tables: Installs to the bottom of any wood, MDF, or particleboard desk and on walls with just two screws

Specifications

General Info
Color Black
Finish Painted
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin France
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 086698002854
Dimensions
Product Length US 24.0 in
Product Weight US 1.7 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;