
525 Series Four-Piece Power Service Fitting
525H
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Four-piece power service fitting. 20A 125V duplex plate one side. Blank plate other side. 20A 125V receptacle included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Article 390 of NEC | ||
UPC Number | 786564015031 |
Dimensions
Product Weight US | 1.225 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E11912 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor |
Resources
Cutsheet
Instruction Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
424-1 | Wiremold
3/4'' IPS Extension for Aftersets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1223AL | Wiremold
Single service fittins for infloor systems.