text.skipToContent text.skipToNavigation

Multiplex Dual-Service Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Dual-service fitting includes housing, base, two mounting frames, divider, and mounting hardware. For use on PK, or one No. 2 or one No. 4 Pro Series Duct. Has 1/2'' and 3/4'' trade size conduit knockouts on each end. 104.3 cu. in. (1709cm3) capacity.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual-service fitting includes housing, base, two mounting frames, divider, and mounting hardware. For use on PK, or one No. 2 or one No. 4 Pro Series Duct. Has 1/2'' and 3/4'' trade size conduit knockouts on each end. 104.3 cu. in. (1709cm3) capacity.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
UPC Number 786564539995
Dimensions
Product Weight US 2.34 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;