text.skipToContent text.skipToNavigation

PSRC9 Series 2 (51mm) Flush Furniture Feed Fitting

PSRC9FF2TCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unit complete with link straps, adapter plate and features concentric screw plugs that allow for 1 1/4'' or 2'' trade size conduit fitting connection.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit complete with link straps, adapter plate and features concentric screw plugs that allow for 1 1/4'' or 2'' trade size conduit fitting connection.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
UPC Number 786564009061
Dimensions
Product Weight US 2.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;