

PSRC9 Series Quad Communication Fitting
PSRC9AMDTCGY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unit complete with link straps and adapter plate to attach preset or after set. Includes two (2) Ortronics TracJack adapters, two (2) Ortronics Series II adapters and Wiremold Open System adapters. Modular jacks sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC | ||
UPC Number | 786564009146 |
Dimensions
Product Weight US | 2.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E11912 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 2 |
Resources
Instruction Sheet
CAD Drawings
PSRC9 Series 2" [51MM] Flush Furniture Feed Fitting - PSRC9FF2TC
dxf
PSRC9 Series 2" [51MM] Flush Furniture Feed Service Fitting- PSRC9FF2TC
dxf
PSRC9 Series Quad Communication Fitting - PSRC9AMDTC
dxf
PSRC9 Series Quad Ortronics Communication Fitting - PSRC9AMDRTTC
dxf
PSRC9 Series Quad Power Fitting - PSRC9TC
dxf
View More
Brochure
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2410B-FW | Wiremold
Low profule raceway designed for communication or power applications,