
Source I Double Duplex Power Activation
S175BLK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double duplex black polycarbonate assembly, 7/8'' to 3 3/8'' (22.2mm to 86mm) concrete topping. 15A, 125V receptacles included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC | ||
UPC Number | 786564282174 |
Dimensions
Product Weight US | 1.234 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 4 |
Resources
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MP8 | Wiremold
Delivering adaptability throughout the product life-cycle.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S124B | Wiremold
Single service power and communication activations for infloor distribution systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPACR-1G | Wiremold
Two duplex receptacle brackets, receptacle insulators,power grommets, and bend radius control grommets. For use with recessed activations. Communication brackets ordered separately.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBKIT | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
525C | Wiremold
Expanding the range of services to include audio/video devices.