text.skipToContent text.skipToNavigation

Exterior Box Cover Assembly, Single NEMA L5-30R Locking Receptacle, Brown (COVER ONLY)

XB814CL530BN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The brown Outdoor Ground Box cover assembly is prewired with (1) 30A L5-30R 120V corrosion-resistant duplex receptacles.

CAUTION: All ground box electrical circuits must be protected by a Ground Fault Circuit Interrupter upstream from the ground box.
NOTE: Cover must be closed while in use. Use only molded plug and cord assemblies that are rated for outdoor use.
NOTE: Maximum length of plug allowed at end of cord is 3'' (76mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • cUL Coming Soon UL listed to UL50E Type 6P (NEMA 6P) and IP68 requirements while in use ADA compliant Outdoor-rated construction Keeps receptacles and connections dry even when submerged

Specifications

General Info
Color Brown
Type Ground Box Cover
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit
Product Line Wiremold
Country Of Origin China
Construction Assembled
Features ADA Compliant
Installed Devices Locking Receptacle
Number of Receptacles 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL.
UPC Number 786776187229
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E486738
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 30 A
Service Capacity Single
Enclosure Type Type 6P
Is Pre-Wired Yes
Load Capacity 5000 lb
NEMA Configuration Code L5-30R
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;