




The single service 2-gang Outdoor Ground Box is made from a UV rated nonmetallic material and has been designed to withstand the harsh outdoor environments. The box can accept up to (2) 1 1/4'' trade size PVC conduit feeds. Boxes are designed to be installed separately or ganged together, for greater capacity and flexibility. They work with XB814 cover assemblies (sold separately).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- cUL Coming Soon
- Air Pocket Design – This innovative design traps and maintains an air pocket protecting the devices, plugs and connections from water, snow, and ice. Allow for safer operation year round.
- UL listed to UL50E Type 6P (NEMA 6P) and IP68 requirements while in use – Tested and listed by Underwriters Laboratories, Inc. to UL2996 and UL50E for use in the ground in all weather conditions.
- ADA Compliant – Meets all specifications for ADA guidelines.
- Outdoor-Rated Construction – UV and chemical-resistant F1 rated nonmetallic materials, allows the box to hold up for years to come.
- Holds up to 5000 lbs – Has an ANSI/SCTE 77 Tier 5 rating and can hold up to 5,000 lbs of load allowing for the occasional tractor or non-deliberate vehicular traffic.
- Modular design – Boxes are designed to interlock allowing endless number of boxes in the same location. Provides service separation, everything in one location, and easier installation.
- Flush to the Finished Ground – Designed to be flush with any surface, grass, dirt, walkways, patios, etc.
Specifications
General Info
Type | Ground Box | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Conduit Size | 3/4 - 1-1/4 in | ||
Construction | Assembled | ||
Features | ADA Compliant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL. | ||
UPC Number | 786776187182 |
Dimensions
Product Height US | 10.75 in | ||
Product Length US | 16.125 in | ||
Product Width US | 8.125 in | ||
Product Weight US | 9.4 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E486738 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Single | ||
Enclosure Type | Type 6P | ||
Load Capacity | 5000 lb |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XB814CL1430GY | Wiremold
Bring power, communications, and A/V while seamlessly blending into any landscape.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XB814C520BK | Wiremold
The black Outdoor Ground Box cover assembly is prewired on a single circuit with (2) 20A weather resistant duplex receptacles.