text.skipToContent text.skipToNavigation

Discontinued - 30 AMP COMPACT DISTRIBUTION ** BOX **033723**

XDU30AHNDL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Legrand Rugged PDUs feature enhanced durability and enable easy setup to increase team productivity while meeting code.

Amperage
Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit includes six NEMA 5-20R duplex GFCI-protected receptacles and one L6-30R receptacle.
  • 30A unit has an L14-30 input for power. 50A unit has a CS6375 50A input for power.
  • Unique design enables NEMA 3R while-in-use listing, allowing safe operation indoors and outdoors.
  • Rugged PDU does not include panel-mount GFCIs, enabling longer durability and less chance of GFCI damage.
  • Metal flip covers protect circuit breakers from damage and weather.
  • Multiple units can be daisy-chained together.
  • Units include handles and are stackable.
  • Heavy-duty powder-coated steel skids to ensure rugged, dependable jobsite peformance.

Specifications

General Info
Color Yellow
Application Sector Commercial, Industrial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year
Standard cETLus Listed Temporary Power Distribution Center. Listed to UL 1640 and Certified to CSA C22.2 No. 107.1
UPC Number 786776195026
Technical Information
Amperage 30 A
Indoor/Outdoor Outdoor
Number of Outlets 13
Surge No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;