



4FFATC15 Flush Furniture Feed Poke-Thru Assembly, Black
4FFATC15BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with one-piece finish flange and conduit assembly. Conduit assembly consists of one 3/4inch trade size conduit and one 1 1/2inch trade size conduit. Finish cover flange provided with one 3/4inch trade size screw plug opening and one 1 1/2inch trade size screw plug opening. Covers available in painted black (BK), gray (GY), brass (BS), bronze (BZ), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile, wood or carpet floors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Integral design component that prevents water, dirt and debris from entering power and communication compartments.
- UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile and terrazzo. Includes the new UL requirements under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors..
- Provides one 3/4'' opening for power and one 1 1/2'' opening for communication cabling. Provides largest dual service capacity for furniture feed applications in the industry. UL Listed for both power and communication furniture feed applications.
- Step-on-it installation. Quick and easy installation without the need for additional fasteners or the need for a second installer.
- Suitable for use in air handling spaces in accordance with Sec. 300-22 (C) of the National Electrical Code.
- Whenever you see the TopGuard protection icon on any Wiremold product, you'll know it meets and exceeds UL scrub water exclusion requirements for tile and carper floors.
Specifications
General Info
Color | Black | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
Cover Style | Flush, Furniture Feed | ||
UPC Number | 786564085300 |
Dimensions
Product Depth US | 16.0 in | ||
Product Height US | 8.0 in | ||
Product Volume US | 1024.0 cu in | ||
Product Width US | 8.0 in | ||
Product Weight US | 6.0 lb | ||
Core Hole Size | 4 in | ||
Cubic Capacity | 24.5 in³ | ||
Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Fire Rating | 2 hr | ||
Floor Type | Carpet, Concrete, Tile, Wood |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
CAD Drawings
4FFATC Multi-Service Flush Poke-Thru Device - 4FFATC15-LJB_RB
dxf
4FFATC Multi-Service Flush Poke-Thru Device - 4FFATC15_RB
dxf
4FFATC Multi-Service Flush Poke-Thru Device - 4FFCTC15_RB
dxf
4FFATC Multi-Service Flush Poke-Thru Device - 4FFSTC15_RB
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
View More
Brochure
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEV-HOOK | Wiremold
Replacement hook for charger cable and includes a plug holder
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPED2 | Wiremold
Supports two commercial EV chargers
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVCABLE | Wiremold
Replacement 18' cable and plug for commercial EV charger