
RC7CFFTC Multi-Service Poke-Thru Finish Flange Conduit Adapter Assembly
RC7CFFTCAL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with one 3/4'' (19.1mm) conduit and two 1/2'' trade size adapters and closure plugs. Colors available in painted gray (GY), black (BK), forged brushed aluminum (AL), and plated brass (BS). Use with the RC7STC Insert to form a complete poke-thru assembly. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Complete with one 3/4'' (19.1mm) conduit and two 1/2'' trade size adapters and closure plugs.
- Colors available in painted gray (GY), black (BK), forged brushed aluminum (AL), and plated brass (BS)
- Use with the RC7STC Insert to form a complete poke-thru assembly
- NOTE: Assembled with scrub water gasket
- For use on tile or carpet floors
- Not designed to work with bare concrete or terrazzo
- Not designed to work with bare concrete or terrazzo
- Floor covering thickness 1/8'' minimum
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564132073 |
Dimensions
Product Weight US | 2.04 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
Brochure
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2SB | Wiremold
Delivering more A/V, power and communications exactly where you need them most.