
RC7CFFTC Multi-Service Poke-Thru Finish Flange Conduit Adapter Assembly
RC7CFFTCGY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with one 3/4'' (19.1mm) conduit and two 1/2'' trade size adapters and closure plugs. Colors available in painted gray (GY), black (BK), forged brushed aluminum (AL), and plated brass (BS). Use with the RC7STC Insert to form a complete poke-thru assembly. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Complete with one 3/4'' (19.1mm) conduit and two 1/2'' trade size adapters and closure plugs.
- Colors available in painted gray (GY), black (BK), forged brushed aluminum (AL), and plated brass (BS)
- Use with the RC7STC Insert to form a complete poke-thru assembly
- NOTE: Assembled with scrub water gasket
- For use on tile or carpet floors
- Not designed to work with bare concrete or terrazzo
- Not designed to work with bare concrete or terrazzo
- Floor covering thickness 1/8'' minimum
Specifications
General Info
Color | Gray | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564132042 |
Dimensions
Product Weight US | 1.91 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
Brochure
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN10F06V | Wiremold
Small, low profile raceway designed for communication or power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P035025 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P035021 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables