text.skipToContent text.skipToNavigation

RC9AM2TC Assembled Furniture-Feed Poke-Thru Device

RC9AM2TCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with combination 1 1/4'' and 2'' trade size threaded conduit openings and closure plugs. Must be used with a conduit connector (not included) at the adapter assembly plate to maintain fire classification. Finish flange/cover assembly available in gray (GY), black (BK), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC9AM2TC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete with combination 1 1/4'' and 2'' trade size threaded conduit openings and closure plugs
  • Must be used with a conduit connector (not included) at the adapter assembly plate to maintain fire classification
  • Finish flange/cover assembly available in gray (GY), black (BK), and brushed aluminum (AL)
  • NOTE: Assembled with scrub water gasket
  • For use on tile or carpet floors
  • Not designed to work with bare concrete or terrazzo
  • Not designed to work with bare concrete or terrazzo
  • Floor covering thickness 1/8'' minimum

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Furniture Feed
UPC Number 786564004875
Dimensions
Product Height US 10.0 in
Product Width US 7.0 in
Product Weight US 3.5 lb
Core Hole Size 3 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;