text.skipToContent text.skipToNavigation

10MAAP Device Mounting Plate

10MAAP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-gang device plate that will accept up to four (4) Legrand AVIP devices or Extron Electronics MAAP style plates. Fits into any one (1) of the shaded areas shown. Devices supplied by others.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single-gang device plate that will accept up to four (4) Legrand AVIP devices or Extron Electronics MAAP style plates. Fits into any one (1) of the shaded areas shown. Devices supplied by others.

Specifications

General Info
Type Device Plate
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564087571
Dimensions
Product Weight US 0.217 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;