
Evolution 6AT Series Bottom Housing Assembly
152CHA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
One and a half-gang 2'' trade size conduit housing assembly. Recommended for use with furniture feed devices (6ATCFF). Covers the center compartment and one of the side compartments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564066620 |
Dimensions
Product Height US | 3.23 in | ||
Product Length US | 4.08 in | ||
Product Width US | 3.76 in | ||
Product Weight US | 1.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8AT2BK | Wiremold
A 8-inch diameter recessed unwired poke thru assembly with a 2-hour fire rating. It offers 5 gangs of multi-service capacity, and a black flush style cover that is perfect for tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2BK | Wiremold
Designed for retrofit and new construction, Evolution Series 6'' Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection.