
Evolution 6AT Series Bottom Housing Assembly
1PTHA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
One-gang pass through housing assembly. Designed to allow pass through of communication cables when no conduit is required. NOTE: When using on a 6ATCFF Furniture Feed unit, 1BHA (sold separately) is required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564060314 |
Dimensions
Product Height US | 0.875 in | ||
Product Length US | 3.62 in | ||
Product Width US | 2.09 in | ||
Product Weight US | 1.25 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
428B525 | Wiremold
Flush steel carpet plate mounts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BP | Wiremold
Floor boxes designed to evolve with your spave.