text.skipToContent text.skipToNavigation

Evolution 8AT Series 1 9/16 Device Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This device plate accepts most 20A turnlok receptacles.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This device plate accepts most 20A turnlok receptacles.

Specifications

General Info
Type Device Plate
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564068563
Dimensions
Product Weight US 1.42 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed