

Evolution 8CT2 Series Flush Style Cover Assembly
8CT2BZTR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flush style die-cast aluminum cover assembly in powder-coated black finish. 8CT2 Series cover assemblies designed for use with 8STCP, 8STC, and 8STCPAV Poke-Thru Stem Assemblies. NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors
- No clumsy flip lids to get broken or cause an added trip hazard
- The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
- A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering
- The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must
Specifications
General Info
Color | Bronze | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
Cover Style | Flush | ||
UPC Number | 786564089629 |
Dimensions
Product Depth US | 1.16 in | ||
Product Width US | 9.25 in | ||
Product Weight US | 3.2 lb | ||
Core Hole Size | 8 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Floor Type | Carpet, Tile, Wood | ||
Is Tamper-Resistant | Yes |
Resources
Cutsheet
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1044B | Wiremold
Highly flexible duct system to meet varying project demands.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMDTP-L | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4MAAP | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
881AV3CTCAA | Wiremold
Flexible design provides power, A/V or communication services to open-space areas.