text.skipToContent text.skipToNavigation

Evolution™ Series Poke Thru 1-1/4inch Conduit Bottom Housing Assembly

1125CHA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1-1/4inch Conduit Bottom Housing Assembly that is compatable with the 6AT, 8 AT, and 10AT Evolution™ Poke thru devices
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-1/4inch Conduit Bottom Housing Assembly that is compatable with the 6AT, 8 AT, and 10AT Evolution™ Poke thru devices

Specifications

General Info
Color Silver
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard NEC, cULus Listed
UPC Number 786564060307
Dimensions
Product Depth US 3.6 in
Product Height US 2.3 in
Product Volume US 17.39 cu in
Product Width US 2.1 in
Product Weight US 0.345 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit Stub

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;