
RC7AM2TC Assembled Furniture Feed Poke-Thru Device
RC7AM2TCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
2'' trade size conduit stem, complete with one 3/4'' trade size conduit and two 1/2'' trade size adapters and closure plugs. Finish flange/cover assembly available in painted gray (GY), black (BK), brushed plated brass (BS), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC9AM2TC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2'' trade size conduit stem, complete with one 3/4'' trade size conduit and two 1/2'' trade size adapters and closure plugs
- Finish flange/cover assembly available in painted gray (GY), black (BK), brushed plated brass (BS), and brushed aluminum (AL)
- NOTE: Assembled with scrub water gasket
- For use on tile or carpet floors
- RC9AM2TC Series Poke-Thru Devices require a 3'' (76mm) diameter hole
- Floor covering thickness 1/8'' minimum
- Floor covering thickness 1/8'' minimum
Specifications
General Info
Color | Black | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 1 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
Cover Style | Furniture Feed | ||
UPC Number | 786564008699 |
Dimensions
Product Weight US | 4.0 lb | ||
Core Hole Size | 3 in | ||
Knockout Size | 2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Conduit | ||
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile |
Resources
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2SB | Wiremold
Delivering more A/V, power and communications exactly where you need them most.