text.skipToContent text.skipToNavigation

RC9 Single-Service Poke-Thru Device Nonmetallic Slide Holder Assembly

RC9SHTCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Available in black (BK), gray (GY), ivory (VY), nonmetallic brass (BS), and nonmetallic aluminum (AA). Assembled with scrub water gasket. For use on tile or carpet floors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in black (BK), gray (GY), ivory (VY), nonmetallic brass (BS), and nonmetallic aluminum (AA). Assembled with scrub water gasket. For use on tile or carpet floors.

Specifications

General Info
Color Black
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564005605
Dimensions
Product Weight US 0.572 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;