
RC9 Single-Service Poke-Thru Device Nonmetallic Slide Holder Assembly
RC9SHTCBS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Available in black (BK), gray (GY), ivory (VY), nonmetallic brass (BS), and nonmetallic aluminum (AA). Assembled with scrub water gasket. For use on tile or carpet floors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564005650 |
Dimensions
Product Weight US | 0.572 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DGT-DP/B | Wiremold
Functionality, flexibility, accessibility, and capacity for raised floor applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN10F17FW | Wiremold
Small, low profile raceway designed for communication or power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
YL1600-25 | Wiremold
Overfloor Cable Protection Systems