text.skipToContent text.skipToNavigation

RC9AMDTC Communications Assembled Poke-Thru Device

RC9AMDTCAB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

All communication device accepts up to four UTP connectors. Flange available in painted gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS). Aluminum and brass flanges shipped with black cover. Brass flange also available with brass colored cover assembly (AB). Aluminum flange also available with aluminum colored cover assembly (AA). Unit includes two (2) Ortronics TracJack adapters, two (2) Ortronics Series II adapters, and two (2) Wiremold Open System adapters. Modular jacks sold separately. NOTE: Includes two Cat 6 TechChoice discrete keystone connectors, two Ortronics TracJack adapters, and two Wiremold Open System adapters. RC9AMD Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All communication device accepts up to four UTP connectors
  • Flange available in painted gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS)
  • Aluminum and brass flanges shipped with black cover
  • Brass flange also available with brass colored cover assembly (AB)
  • Aluminum flange also available with aluminum colored cover assembly (AA)
  • Modular jacks sold separately
  • Modular jacks sold separately
  • NOTE: Includes two Cat 6 TechChoice discrete keystone connectors, two Ortronics TracJack adapters, and two Wiremold Open System adapters
  • RC9AMD Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole
  • Not designed to work with bare concrete or terrazzo
  • Floor covering thickness 1/8'' minimum
  • RC9AMD Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Surface
UPC Number 786564006695
Dimensions
Product Height US 10.0 in
Product Width US 7.0 in
Product Weight US 4.269 lb
Core Hole Size 3 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Tile

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed