
RC9STC Single-Service Poke-Thru Insert Assembly with Disposable Plate
RC9STC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes prewired 15A quad receptacle. Use with RC9C Series Covers to complete installation. NOTE: RC9 Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564006909 |
Dimensions
Product Weight US | 3.562 lb | ||
Core Hole Size | 3 in | ||
Cubic Capacity | 24.5 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cable Entry | Knockout | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile | ||
Is Pre-Wired | Yes | ||
Number of Outlets | 4 |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
RC7 Series Abandonment Plate - RC79APTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
RC9 Series Poke-Thru Insert Assembly with Disposable Plate - RC9STC
dxf
View More
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
24DWNR-FW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4047-2RRXX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4017N | Wiremold
The work horse of surface raceway systems.