
ALTP-2S - ALTP Series Aluminum Tele-Power Pole
ALTP-2S
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Satin anodized extruded aluminum pole. Nominal material thickness .060'' (1.5mm). Length: 10' 5'' (3.2m). Two-compartment (power and communication channels). Factory wired with four 15A 125V NEMA 5-15R devices. Provided with one 1/2'' (12.7mm) trade size KO in cover at base for communications. T-bar mounting hardware, ceiling trim kit, and feed box furnished. NOTE: There is no method provided for mounting data in this pole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Satin anodized extruded aluminum pole. Nominal material thickness .060'' (1.5mm). Length: 10' 5'' (3.2m).
- Two-compartment (power and communication channels).
- Factory wired with four 15A 125V NEMA 5-15R devices. Provided with one 1/2'' (12.7mm) trade size KO in cover at base for communications.
- T-bar mounting hardware, ceiling trim kit, and feed box furnished. NOTE: There is no method provided for mounting data in this pole.
Specifications
General Info
Color | Silver | ||
Product Series | Aluminum Tele-Power | ||
Type | Pole | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
UPC Number | 786776047400 |
Dimensions
Product Length US | 123.05 in | ||
Product Width US | 2.14 in | ||
Product Weight US | 14.6 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cutout | Data, Receptacle | ||
Number of Channels | 1 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NP800C-12-8B | Wiremold
Bring wiring down to business.