

AMDTP-412 - AMDTP-4 Series Aluminum Tele-Power Pole
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-compartment pole (power and communications). Nominal material thickness .050'' (1.8mm). Length: 12' 5''(3.8m. Factory wired with 20A 125V fed-spec general grade duplex style receptacles. An opening for communication and a 1/2'' (12.7mm) hole for power is provided at top. The 8'' (203mm) cover at top front of pole is removable for making power wiring connections. Communication KOs provided for RJ11/RJ45 and modular furniture connectors. Mounting hardware, entrance end fitting, and ceiling trim plates furnished. Anodized aluminum finish. Available in standard length of 10' 5'' (3.2m), 12' 5''(3.8m), and 15' 5'' (4.7m). NOTE 1: Custom colors, other lengths (20' (6.1m) max.) or additional circuits are available on custom orders. Consult factory for more information. Can be factory- or field-wired with many commercially available devices. NOTE 2: Add the suffix ''-C'' for the cord-ended version (10' (3.0m) cord). Cord-ended version AVAILABLE IN CANADA ONLY.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two-compartment pole (power and communications). Nominal material thickness .050'' (1.8mm). Length: 12' 5''(3.8m. Factory wired with 20A 125V fed-spec general grade duplex style receptacles.
- An opening for communication and a 1/2'' (12.7mm) hole for power is provided at top. The 8'' (203mm) cover at top front of pole is removable for making power wiring connections.
- Communication KOs provided for RJ11/RJ45 and modular furniture connectors. Mounting hardware, entrance end fitting, and ceiling trim plates furnished.
- Anodized aluminum finish. Available in standard length of 10' 5'' (3.2m), 12' 5''(3.8m), and 15' 5'' (4.7m). NOTE 1: Custom colors, other lengths (20' (6.1m) max.) or additional circuits are available on custom orders.
- Consult factory for more information. Can be factory- or field-wired with many commercially available devices. NOTE 2: Add the suffix ''-C'' for the cord-ended version (10' (3.0m) cord). Cord-ended version AVAILABLE IN CANADA ONLY.
Specifications
Color | Silver | ||
Product Series | Aluminum Tele-Power | ||
Type | Pole | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
UPC Number | 786776088397 |
Product Length US | 149.0 in | ||
Product Width US | 2.312 in | ||
Product Weight US | 17.1 lb |
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
USMCA | Yes |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Cutout | A/V, Data, Keystone, Receptacle | ||
Number of Channels | 2 |
Resources
Cutsheet
Installation Instructions
Brochure
BIM Models
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1