

AMDTP-4D - AMDTP-4 Series Aluminum Tele-Power Pole
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-compartment pole (power and communications). Nominal material thickness .050'' (1.8mm). Length: 10' 5'' (3.2m). Factory wired with one 20A 125V dedicated/isolated ground duplex receptacle and one standard 20A 125V duplex receptacle. An opening for communication and a 1/2'' (12.7mm) hole for power is provided at top. The 8'' (203mm) cover at top front of pole is removable for making power wiring connections. Communication KOs provided for RJ11/RJ45 and modular furniture connectors. Mounting hardware, entrance end fitting, and ceiling trim plates furnished. Anodized aluminum finish. Available in standard length of 10' 5'' (3.2m). NOTE: Custom colors, other lengths (20' (6.1m) max.) or additional circuits are available on custom orders. Consult factory for more information. Can be factory- or field-wired with many commercially available devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two-compartment pole (power and communications). Nominal material thickness .050'' (1.8mm). Length: 10' 5'' (3.2m). Factory wired with one 20A 125V dedicated/isolated ground duplex receptacle and one standard 20A 125V duplex receptacle.
- An opening for communication and a 1/2'' (12.7mm) hole for power is provided at top. The 8'' (203mm) cover at top front of pole is removable for making power wiring connections.
- Communication KOs provided for RJ11/RJ45 and modular furniture connectors. Mounting hardware, entrance end fitting, and ceiling trim plates furnished.
- Anodized aluminum finish. Available in standard length of 10' 5'' (3.2m).
- NOTE: Custom colors, other lengths (20' (6.1m) max.) or additional circuits are available on custom orders. Consult factory for more information. Can be factory- or field-wired with many commercially available devices.
Specifications
Color | Silver | ||
Product Series | Aluminum Tele-Power | ||
Type | Pole | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
UPC Number | 786776088274 |
Product Length US | 125.0 in | ||
Product Weight US | 12.3 lb |
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Cutout | A/V, Data, Keystone, Receptacle | ||
Number of Channels | 2 |
Resources
Cutsheet
Installation Instructions
Brochure
BIM Models
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1