
Two-compartment large capacity pole. Furnished unwired without outlets. Box ended with industry sized knockouts. Standard heights: 10' 2'' (3.1m) (NP800C-10-2B), 12' 8'' 3.9m) (NP800C-12-8B), 15' 2'' (4.6m) (NP800C-15-2B)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | Aluminum Tele-Power | ||
Type | Pole | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
UPC Number | 786776008302 |
Dimensions
Product Length US | 125.0 in | ||
Product Width US | 5.0 in | ||
Product Weight US | 33.32 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cutout | 2A, 6A, A/V, Data, Keystone | ||
Number of Channels | 2 |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1