




25DTP-E10 - 25DTP Series Steel Tele-Power Pole (Ivory)
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two sections of a two-compartment (power and communication) pole (5'4"" (1.626m) base + 5' (1.524m) extender) assembles to form a 10' 4"" (3.148m) pole. Nominal material thickness .040"" (1.0mm). Ivory or gray boot base. Factory wired with fed-spec general grade 20A 125V duplex style receptacles. An 8"" (203mm) cover at top front (power side) of pole is removable for making power wiring connections. KOs provided in removable cover for RJ11/RJ45 and modular furniture communication connectors. Mounting hardware, entrance end plate and two ceiling trim plates furnished.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Color | Ivory | ||
Product Series | Steel Tele-Power | ||
Type | Pole | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
UPC Number | 786776172539 |
Product Length US | 124.0 in | ||
Product Width US | 2.83 in | ||
Product Weight US | 22.0 lb |
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Cutout | A/V, Data, Keystone, Receptacle | ||
Number of Channels | 2 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
BIM Models
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1