
30TC-3S2 Add-on Plate for Power Poles
30TC-3S2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For 30 Series. Communications Covers for Ortronics Series II modular connectivity solutions (adapter installed).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | Steel Tele-Power | ||
Type | Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | File E53857 | ||
UPC Number | 786776058840 |
Dimensions
Product Length US | 12.0 in | ||
Product Width US | 2.75 in | ||
Product Weight US | 0.5 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E53857 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
2507C Receptacle Mounting Bracket
pdf
AMTC/25DTC Communications Add-On Covers
pdf
AMTPN/ 25DTPN Cabling System Adapter for Wiremold Modular Tele-Power Poles
pdf
BZTPP Series Surge Module Replacement for AMDTP-4BZ / 25DTP-4BZ Tele-Power Poles
pdf
E86760 Type A, E86760WHTDJ Type ADJ, E86762 Type C Modular Tele-Power Pole
pdf
View More
Brochure
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
10TUN | Wiremold
Wide open capability for wide open spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DR20A-G | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.