

30TP and 30TC Series Communication Connectivity Cover
30TC-CVR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For 30TP-2V / 30TC-2V and 30TP-4V / 30TC-4V Series. 12'' (305mm) long. Communication covers for additional voice/data connectors. Each cover includes Kos for four RJ11/RJ45 connectors (.760'' x .576'' (19.3mm x 14.6mm)), mouse hole for exiting communication cables (grommet furnished).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | Steel Tele-Power | ||
Type | Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | File E53857 | ||
UPC Number | 786776101256 |
Dimensions
Product Length US | 12.0 in | ||
Product Width US | 2.75 in | ||
Product Weight US | 0.55 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E53857 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2PAVBK3H | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 3-hour fire rating. It offers 3 gangs of multi-service capacity, and a black flush style cover that is perfect for tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2PAVSB3H | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 3-hour fire rating. It offers 3 gangs of multi-service capacity, and a black flush style cover that is perfect for tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL2001 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.