

30TP Series Single Receptacle Cover
30TP-A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single receptacle cover for field installation of receptacles with face diameters of 1.38'' - 1.40'' (35mm - 36mm). G3007C Device Bracket included. Ivory finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | Steel Tele-Power | ||
Type | Cover | ||
Finish | Painted | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | File E53857 | ||
UPC Number | 786776046540 |
Dimensions
Product Height US | 2.74 in | ||
Product Length US | 4.5 in | ||
Product Width US | 0.36 in | ||
Product Weight US | 0.7 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E53857 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
25DTP-A | Wiremold
Bring wiring down to business.