
EXTENSION LG RD ANOD X 24IN W/FULL ANOD PANELS
VEL66234524
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Vista™ Architectural Columns provide the wiring capabilities you need without compromising the aesthetics of your interior decor to create the wiring delivery solution to complement your environment. Vista Architectural Columns offer the large capacity necessary to feed numerous workstations or supply a large area’s column design provides multiple feed options for wire and cable. Vista™ Point5 Architectural Columns provide power, voice, data and audio/visual connections without disrupting conference spaces. The patented design provides channels for concealing wiring required for multiple services through a single access point. Clear access to outlets and jacks keeps the floor free from running cords and cables. Make the most of any meeting space with a Vista Point5 Architectural Column.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | Aluminum Tele-Power | ||
Type | Extender | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | File E53857 | ||
UPC Number | 786776061581 |
Dimensions
Product Length US | 24.0 in | ||
Product Width US | 3.674 in | ||
Product Weight US | 20.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1