
Plugmold NM2000 with Snapicoil Harness
NM20GB12
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Nonmetallic Plugmold with Snapicoil harness. 48' in length with receptacles spaced 12'' on center. Nonmetallic Plugmold has a textured ivory finish. For use with 15 amp circuit.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Nonmetallic, lightweight with snap-on cover. Speeds installation: provides easy access to wiring for changes or additions.
- Tapered profile design with textured ivory finish. Blends with surroundings in office, display space, dorm rooms and residential locations.
- Full range of fittings. Facilitates easy installation of wiring for whatever the job: communication workstation outlets, receptacles, switches and more. Over lapping fittings permit neat butting to raceway.
- Factory wired harness available with duplex receptacles on multiple spacings. Maximum power distribution to the point of use.
- NEMA heavy duty duplex receptacles independently tested to Fed. Spec. WC596G performance criteria. Enhanced product quality ensures dependable performance.
- Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates the need for multiple splicing, speeding up installations on long runs.
- Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12””, 18”” and 30””.
- Field replaceable surge module. No need to remove the raceway cover to splice in a replacement receptacle. Field changes and maintenance are quick and easy.
- Customization available. All products can be modified to accommodate virtually any application.
Specifications
General Info
Product Series | NM2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 8 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 GuideRJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
UPC Number | 786776520330 |
Dimensions
Product Weight US | 22.51 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Non-Metallic | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 120.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1