400/800/2300/2300D Magnetic Deep Device Box Fitting
2348AMP-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
deeper switches and devices, and has magnetic backing. Base has rectangular KO. NOTE: All boxes have combination twistouts for 400BAC, 800BAC, and 2300BAC on all four sides.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | 2300 Series, 2300D Series, 400 Series, 800 Series | ||
| Type | Raceway Device Box | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
| UPC Number | 786776523614 |
Dimensions
| Product Depth US | 1.75 in | ||
| Product Length US | 4.75 in | ||
| Product Weight US | 0.39 lb | ||
| Knockout Size | 1 in, 1/2 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90377 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 | ||
| Voltage | 600.0 V |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4047-2WWTT | Wiremold
The work horse of surface raceway systems.
