
500/700 Four-Gang Switch and Receptacle Box Fitting
VC5748-4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Four-gang: 4 5/8'' L x 8 11/32'' W (117mm x 212mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For deep switches and receptacles.
- Base has two 1/2'' trade size KOs.
- Four-gang: 4 5/8'' L x 8 11/32'' W (117mm x 212mm).
- NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
- Larger gang boxes available by special order
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776048599 |
Dimensions
Product Depth US | 1.75 in | ||
Product Length US | 4.625 in | ||
Product Width US | 11.343 in | ||
Product Weight US | 0.17 lb | ||
Knockout Size | 1/2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 4 |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2811FO-WH | Wiremold
Your choice for low voltage applications.