
Provides additional grounding for 500 or 700 Series Raceway or to ground remotely HICated devices. Insert clamp into raceway before installing. Attach ground wire to screw as required by National Electrical Code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | 500 Series, 700 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776086454 |
Dimensions
Product Length US | 2.0 in | ||
Product Weight US | 0.05 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2PAVAA3H | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 3-hour fire rating. It offers 3 gangs of multi-service capacity, and a black flush style cover that is perfect for tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4CT-CTR | Wiremold
Delivering more A/V, power and communications exactly where you need them most.