500/700 Single-Gang Extra Deep Switch and Receptacle Box Fitting
5744WHC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For deep devices such as momentary contact, remote control switches, and hospital signaling system devices. Base has 1/2'' trade size KOs. Larger gang boxes available by special order. Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm). Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For deep devices such as momentary contact, remote control switches, and hospital signaling system devices. Base has 1/2'' trade size KOs. Larger gang boxes available by special order. Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm).
- Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
Specifications
General Info
| Color | White | ||
| Product Series | 500 Series, 700 Series | ||
| Type | Raceway Device Box | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776076684 |
Dimensions
| Product Depth US | 2.75 in | ||
| Product Length US | 2.875 in | ||
| Product Width US | 4.625 in | ||
| Product Weight US | 0.8 lb | ||
| Knockout Size | 1 in, 1/2 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WMFB1SRB | Wiremold
Residential solution for power, communication, and A/V requirements in open space areas.
