text.skipToContent text.skipToNavigation

500/700 Single-Gang Switch and Receptacle Box Fitting

VC5748 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm). Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For deep switches and receptacles.
  • Base has two 1/2'' trade size KOs.
  • Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm). Accepts NEMA single-gang standard faceplates.
  • NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
  • Larger gang boxes available by special order

Specifications

General Info
Color Ivory
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776048568
Dimensions
Product Depth US 1.75 in
Product Length US 4.625 in
Product Width US 2.875 in
Product Weight US 0.17 lb
Knockout Size 1/2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;