
500/700 Switch and Receptacle Box Fitting
5741WHC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For shallow type switches (three-way, single, and double pole) and receptacles, including three-wire HICking receptacles and single-gang combination devices. Base has 1/2'' trade size Kos. Position of twistouts on ends permits running raceways close to interior trim. Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For shallow type switches (three-way, single, and double pole) and receptacles, including three-wire HICking receptacles and single-gang combination devices.
- Base has 1/2'' trade size Kos. Position of twistouts on ends permits running raceways close to interior trim. Accepts NEMA single-gang standard faceplates.
- NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
Specifications
General Info
Color | White | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776076677 |
Dimensions
Product Depth US | 1.375 in | ||
Product Length US | 2.812 in | ||
Product Width US | 4.625 in | ||
Product Weight US | 0.52 lb | ||
Knockout Size | 1/2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5004WH | Wiremold
Conceal and organize electrical wiring and low-voltage cabling in low-profile, decorative molding.