
5400 Corner Drop Raceway Base and Cover Fitting
MXN2A08WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used as a vertical corner feed drop to horizontal run of 5400 Series Raceways. Two compartments. Packaged with base and cover. MXN2A08 available in 8' (2.44m) lengths.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | 5400 Series | ||
Type | Base, Cover, Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776566819 |
Dimensions
Product Weight US | 0.678 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFB119-3GFI | Wiremold
Provides power, communication and/or audio/video services to open space areas, or directly to workstations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2SB | Wiremold
Delivering more A/V, power and communications exactly where you need them most.