
For feeding corner drop raceway from larger conduits. Has concentric 3/4'', 1'', and 1 1/2'' trade size KOs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 5400 Series | ||
Type | Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776566826 |
Dimensions
Product Weight US | 0.9 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2915-WH | Wiremold
Your choice for low voltage applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5506B-WH | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDB2NI | radiant Collection
Bring power and charging right to the spaces where peoplework and play, all in a compact, aesthetically pleasing package.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DQFF15BK | Wiremold
Flip-Up Table Boxes bring the modules above the work surface when in use for easy access.