
Makes transition from 5500 Series Raceway to the 400, 800, 2300, PN03, PN05, and PN10 Series Raceways.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | 5500 Series | ||
Type | Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776519075 |
Dimensions
Product Height US | 9.0 in | ||
Product Length US | 2.375 in | ||
Product Width US | 3.187 in | ||
Product Weight US | 0.75 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BR1400-5 | Wiremold
5' Nonmetallic Pancake Overfloor Raceway. Accepts up to 1/2'' cable diameter.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN10F11WH | Wiremold
Small, low profile raceway designed for communication or power applications.