



CordMate III Cord Management Kit - White
C310
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
CordMate III High Capacity Cord Cover Kit is perfect for hiding larger bundles of home entertainment cabling, speaker wires, TV/video cabling and home office wiring. Peel and press backing makes for easy installation. Hinged lid allows easy access to cables. Stylish design complements any interior setting. White/ Paintable.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ideal for concealing multiple low-voltage cords, wires and cables
- Suitable for covering home entertainment wires, speaker cables, TV/video cabling and home office wiring
- Paintable with latex-based paint
- Large capacity
- 2 flat elbows, 1 inside elbow, 1 outside elbow, 2 coupling/exit fittings and 1 ''T'' fitting included
Specifications
General Info
Color | White | ||
Product Series | CordMate Series | ||
Type | Raceway Cord Cover | ||
Application Sector | Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
UPC Number | 086698001697 |
Dimensions
Product Weight US | 2.4 lb |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C210 | Wiremold
Wiremold C210 Cord Mate II Kit- Cable Concealer On Wall Cord Cover Raceway in Black, C210