text.skipToContent text.skipToNavigation

Eclipse PN03, PN05, PN10 CM Data Box Fitting

PDB1CMFW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Surface mount box for use with Eclipse Raceway or standalone application. Has 1/2'' trade size KO. Accepts one front-loaded downward facing Pass and Seymour Activate or Wiremold Open System communication module.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Surface mount box for use with Eclipse Raceway or standalone application. Has 1/2'' trade size KO. Accepts one front-loaded downward facing Pass and Seymour Activate or Wiremold Open System communication module.

Specifications

General Info
Color Fog White
Product Series Eclipse Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
UPC Number 786776036015
Dimensions
Product Depth US 1.4375 in
Product Height US 3.625 in
Product Weight US 0.188 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout Data
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;