text.skipToContent text.skipToNavigation

Flat Screen TV Cord and Cable Power Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tidy up your entertainment system with this power kit that features a pre-wired design for easy installation. All the tools you need to conceal cables for a neat appearance are included. No Electrical termination required: Plug and Play. The easiest solution for running flat screen TV power and low voltage cables in-wall. Kit includes 'plug and play' power harness and also allows you to run low voltage cables such as HDMI cables and other component cabling in the wall and out of sight - no electrician or hard-wiring required.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simple installation: Do-it-yourself kit allows for neat and easy installation in under 30 minutes with no electrician or hard wiring involved.
  • Pre-wired all inclusive kit: All parts and tools needed for installation are included in the kit, including a pre-wired power cable.
  • Hide low voltage cables: Perfect for hiding low voltage cables such as HDMI and other component wires.
  • Kit Includes: 2 power grommets with a 54'' harness, 6' power cord, hole saw and fish tape.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color White
Product Series CMK Series
Type Raceway Cord Cover
Application Sector Residential
Product Line Wiremold
Country Of Origin China
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cETLus Listed
UPC Number 086698000508
Dimensions
Product Weight US 3.3 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  G100409220CRT-001
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;