text.skipToContent text.skipToNavigation

NM2000 Sure-Snap Deep Device Box

NM2048-2FW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cover snaps onto base - no screws required. Cover has twistouts on all sides. Rectangular KO in base for extenstion to wall box. Used with 2700, 2800, 2900 and NM2000 Series Raceways. 4 3/4'' L x 4 7/8'' W x 1 3/4'' D (121mm L x 124mm W x 44mm D). 2-Gang.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover snaps onto base - no screws required. Cover has twistouts on all sides. Rectangular KO in base for extenstion to wall box.
  • Used with 2700, 2800, 2900 and NM2000 Series Raceways. 4 3/4'' L x 4 7/8'' W x 1 3/4'' D (121mm L x 124mm W x 44mm D). 2-Gang.

Specifications

General Info
Color Fog White
Product Series NM2000 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC.
UPC Number 786776089158
Dimensions
Product Depth US 1.75 in
Product Length US 4.75 in
Product Width US 4.875 in
Product Weight US 0.4 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 2
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;