

S4000 27 (686mm) Precut Raceway Cover
S4000C270
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
.040'' (1.0mm) stainless steel. Snap-on cover for mounting 9'' (229mm) device plates on 36'' (915mm) centers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | S4000 Series | ||
Type | Raceway Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776512328 |
Dimensions
Product Weight US | 1.8 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AV3SHTCGY | Wiremold
Specifically designed to meet the growing needs of the audio and video market.