text.skipToContent text.skipToNavigation

2000 Flat Elbow Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For right angle turns on same surface. Cover stop permits neat butting of 2000C Cover. Two couplings included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For right angle turns on same surface. Cover stop permits neat butting of 2000C Cover. Two couplings included.

Specifications

General Info
Color Gray
Product Series 2000 Series
Type Fitting
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapicoil Haarness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Black Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776090680
Dimensions
Product Height US 0.776 in
Product Length US 2.5 in
Product Width US 2.5 in
Product Weight US 0.18 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Mounting Type On Surface
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;