text.skipToContent text.skipToNavigation

3' All USB Steel Plugmold® Multioutlet System

G20USB312 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3' (914mm) length with 12'' spacing. USB is 2.4 Amps (shared between two ports) 5VDC. .040'' (1.0mm) steel housing. Packed two per carton. Each unit supplied with one (1) Coupling and two (2) Blank End Fittings. Each USB module provides 2 ports with 2.4 Amps of shared charging. Please note the charging load on one module will not affect the charging performance of the other USB modules in the product.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging. Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
  • Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as stainless steel versions integrate easily with any room decor.
  • Compact design. Low-profile design installs in tight locations while offering multiple USB charging connections. Receptacle spacing accommodates bulky AC adapters.

Specifications

General Info
Color Gray
Product Series 2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Installed Devices USB-A Ports
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT
UPC Number 786776184341
Dimensions
Product Weight US 1.85 lb
Receptacle Spacing 12 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
USB Amperage 2.4 A
Indoor/Outdoor Indoor
USB Wattage 15 W
Is Pre-Wired Yes
Mounting Type On Surface
Number of USBs 3
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;